Circular Connectors M12 male 5pin (CD 4.0 - 6.0 mm)
Part No. 11024550
Item Details Circular Connectors M12 male 5pin (CD 4.0 - 6.0 mm)
- Part No.
- 11024550
- Item description
- Circular Connectors M12 male 5pin (CD 4.0 - 6.0 mm)
- Outer Ø mm (approx.)
- 20
- Thread type
- metric
- Size
- M12
- Length mm
- 60.0
- Cable Ø from / to mm
- 4.0 - 6.0
- Spanner size mm
- 18
- Design
- male
- Number of poles
- 5
- TE Part no.
- T4111001051-070
- Fixing
- screw
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892537325
- Customs tariff number
- 85366990
Technical Data Circular Connectors M12 male 5pin (CD 4.0 - 6.0 mm)
Circular connectors M12 + M8 | |
Temperature range | -40°C to +85°C |
Protection class | IP 67 |
Details Circular Connectors M12 male 5pin (CD 4.0 - 6.0 mm)
Cable Structure
-
- Material: Polyamide (PA) 66 GF25
-
- Flammability acc. to UL 94 (HB)
-
- Material of contact surface: gold
-
- Profile design: horizontal
-
- Coding: A
-
- Fixing: screw
Properties
-
- compact design with high connector density
-
- Screw locking for easy and quick installation
-
- fast and reliable connection in the field
Notes
-
- Legend:
- L - Length
- D - Outer diameter
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
- Industry Automation
-
- Automation technology
-
- Image processing system
-
- Sensors
-
- AGV (Automated guided vehicles)