Cable taping grips 25-30 mm
Part No. 905376
Item Details Cable taping grips 25-30 mm
- Part No.
- 905376
- Item description
- Cable taping grips 25-30 mm
- Inner-Ø max. mm
- 30.0
- Inner-Ø min. mm
- 25.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892427916
- Customs tariff number
- 73129000
Technical Data Cable taping grips 25-30 mm
Cable taping grips |
Details Cable taping grips 25-30 mm
Cable Structure
-
- Material: steel galvanized
Application
-
- This cable grip is used wherever cables with high tensile forces are routed.
- With thimble and press clamp.
- Self-tightening under tension load.
- Back-woven.