Cable taping grips 20-25 mm Part No. 905375
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
905375
Item description
Cable taping grips 20-25 mm
Inner-Ø max. mm
25.0
Inner-Ø min. mm
20.0
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892427909
Customs tariff number
73129000

Technical Data

Cable taping grips

Details

Cable Structure

      • Material: steel galvanized

Application

      • This cable grip is used wherever cables with high tensile forces are routed.
      • With thimble and press clamp.
      • Self-tightening under tension load.
      • Back-woven.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible