Cable installation grips 70-90 mm
Part No. 905918
Item Details Cable installation grips 70-90 mm
- Part No.
- 905918
- Item description
- Cable installation grips 70-90 mm
- Inner-Ø max. mm
- 90.0
- Inner-Ø min. mm
- 70.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428197
- Customs tariff number
- 73129000
Technical Data Cable installation grips 70-90 mm
Cable installation grips |
Details Cable installation grips 70-90 mm
Cable Structure
-
- Material: Stainless steel 1.4401 / AISI 316
Application
-
- Employed as a cable installation grip. For anti-slip installation of vertically attached cables.
- With thimble and press clamp.
- Self-tightening under tension load.
- Back-woven.