Cable fleeting grips 20-25 mm
Part No. 905901
Item Details Cable fleeting grips 20-25 mm
- Part No.
- 905901
- Item description
- Cable fleeting grips 20-25 mm
- Inner-Ø max. mm
- 25.0
- Inner-Ø min. mm
- 20.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428104
- Customs tariff number
- 73129000
Technical Data Cable fleeting grips 20-25 mm
Cable fleeting grips |
Details Cable fleeting grips 20-25 mm
Cable Structure
-
- Material: steel galvanized
Application
-
- This cable grip is used as a cable installation grip e.g., wherever cables are suspended vertically.
- Previously drawn cables can be re-drawn.
- With thimble and press clamp.
- Self-tightening under tension load.
- Back-woven.