Cable fleeting grips 10-15 mm Part No. 905899
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
905899
Item description
Cable fleeting grips 10-15 mm
Inner-Ø max. mm
15.0
Inner-Ø min. mm
10.0
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892428081
Customs tariff number
73129000

Technical Data

Cable fleeting grips

Details

Cable Structure

      • Material: steel galvanized

Application

      • This cable grip is used as a cable installation grip e.g., wherever cables are suspended vertically.
      • Previously drawn cables can be re-drawn.
      • With thimble and press clamp.
      • Self-tightening under tension load.
      • Back-woven.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible