CATV CABLE ALG-T black 1,1/7,3
Part No. 40140
Item Details CATV CABLE ALG-T black 1,1/7,3
- Part No.
- 40140
- Item description
- CATV CABLE ALG-T black 1,1/7,3
- Outer Ø mm (approx.)
- 2.8
- Cu factor per km
- 84.0
- Weight kg/km (approx.)
- 177.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892306389
- Customs tariff number
- 85442000
Technical Data CATV CABLE ALG-T black 1,1/7,3
All technical data can be found in the data sheet in the Downloads section |
Details CATV CABLE ALG-T black 1,1/7,3
Cable Structure
-
- Outer sheath: PE
-
- Sheath colour: black
Properties
-
- for outdoor use
-
- direct burial