CAN-BUS 0,34mm² QUAD PVC STATIC violet 4 x 1 x 0,34 mm²
Part No. 801573
Item Details CAN-BUS 0,34mm² QUAD PVC STATIC violet 4 x 1 x 0,34 mm²
- Part No.
- 801573
- Item description
- CAN-BUS 0,34mm² QUAD PVC STATIC violet 4 x 1 x 0,34 mm²
- Outer Ø mm (approx.)
- 8
- Cu factor per km
- 30.0
- Weight kg/km (approx.)
- 77.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315008
- Customs tariff number
- 85444995
Technical Data CAN-BUS 0,34mm² QUAD PVC STATIC violet 4 x 1 x 0,34 mm²
All technical data can be found in the data sheet in the Downloads section |
Details CAN-BUS 0,34mm² QUAD PVC STATIC violet 4 x 1 x 0,34 mm²
Cable Structure
-
- Sheath colour: violet