PVC corrugated tube Anaconda Sealtite® NMFG-Clean 1 1/2
Part No. 908216
Item Details PVC corrugated tube Anaconda Sealtite® NMFG-Clean 1 1/2
- Part No.
- 908216
- Item description
- PVC corrugated tube Anaconda Sealtite® NMFG-Clean 1 1/2
- Outer Ø mm (approx.)
- 47.8
- Colour
- blue
- Bending radius dynamic mm
- 320.0
- trade size inch
- 1 1/2
- Bending radius mm
- 255.0
- Inner Ø mm
- 40.3
- Pieces per Packaging Unit
- 15
- Individual quantities available
- no
- EAN / GTIN
- 4060892390494
- Customs tariff number
- 39173200
Technical Data PVC corrugated tube Anaconda Sealtite® NMFG-Clean 1 1/2
PVC corrugated tube | |
Temperature range | -35°C to +60°C short term up to +80°C |
Protection class | IP 67 |
Details PVC corrugated tube Anaconda Sealtite® NMFG-Clean 1 1/2
Cable Structure
-
- Material: Special polyvinyl chloride (PVC) according to FDA CFR 21 and NSF 51 (USA standard)
-
- with integrated Hard PVC spiral
Properties
-
- resistant to: chemical cleaning supplies
-
- thick, soft, smooth and thermoplastic PVC tube
-
- liquid tight
-
- prevents to adhere harmful microorganisms
-
- easy and fast cleaning because of the smooth surface
-
- high flexible
Notes
-
- Suitable connection glands:
- LT-FG-Clean (bis M50)
- LT-straight
- LT-elbow 45°und 90°
- LT-E-UI- elbow 90°
Application
-
- Food and beverage industry
-
- Pharmaindustrie
-
- Biotechnologie
-
- chemical industry
Downloads PVC corrugated tube Anaconda Sealtite® NMFG-Clean 1 1/2
Accessories
Products That Match This Product