PVC corrugated tube Anaconda Sealtite® NMFG-Clean 1 Part No. 908214
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
908214
Item description
PVC corrugated tube Anaconda Sealtite® NMFG-Clean 1
Outer Ø mm (approx.)
33.1
Colour
blue
Bending radius dynamic mm
220.0
trade size inch
1
Bending radius mm
180.0
Inner Ø mm
26.8
Pieces per Packaging Unit
30
Individual quantities available
no
EAN / GTIN
4060892390470
Customs tariff number
39173200

Technical Data

PVC corrugated tube
Temperature range -35°C to +60°C
short term up to +80°C
Protection class IP 67

Details

Cable Structure

      • Material: Special polyvinyl chloride (PVC) according to FDA CFR 21 and NSF 51 (USA standard)
      • with integrated Hard PVC spiral

Properties

      • resistant to: chemical cleaning supplies
      • thick, soft, smooth and thermoplastic PVC tube
      • liquid tight
      • prevents to adhere harmful microorganisms
      • easy and fast cleaning because of the smooth surface
      • high flexible

Notes

      • Suitable connection glands:
      • LT-FG-Clean (bis M50)
      • LT-straight
      • LT-elbow 45°und 90°
      • LT-E-UI- elbow 90°

Application

      • Food and beverage industry
      • Pharmaindustrie
      • Biotechnologie
      • chemical industry

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible