Protection tube Anaconda Sealtite® HTDL 1 1/4"
Part No. 98153
Item Details Protection tube Anaconda Sealtite® HTDL 1 1/4"
- Part No.
- 98153
- Item description
- Protection tube Anaconda Sealtite® HTDL 1 1/4"
- Outer Ø mm (approx.)
- 41.8
- Colour
- black
- Weight kg (approx.)
- 1.20
- trade size inch
- 1 1/4
- Inner Ø mm
- 35.4
- Metres per Packaging Unit
- 15
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892389887
- Customs tariff number
- 83071000
Technical Data Protection tube Anaconda Sealtite® HTDL 1 1/4"
Protection tube | |
Temperature range | -45°C to +105°C short term up to +120°C |
Protection class | IP 67 |
Details Protection tube Anaconda Sealtite® HTDL 1 1/4"
Cable Structure
-
- Material: steel galvanized
-
- Outer sheath material: Polyvinyl chloride (PVC)
-
- reinforced, galvanised and spiral wound steel band
-
- with latched profile
-
- continuous copper conductor
-
- extruded plastic sheath
Properties
-
- UV-beständig
Notes
-
- Suitable connection glands:
- LT-straight, LT-elbow 45° and 90°
- CV Compact straight, CV Compact elbow 45° and 90°
Application
-
- Good EMC properties.
- Due to the complex construction method, the plastic sheath and internal tube flush together.
Downloads Protection tube Anaconda Sealtite® HTDL 1 1/4"
Accessories
Products That Match This Product