Protection tube Airflex-K 48
Part No. 11024505
Item Details Protection tube Airflex-K 48
- Part No.
- 11024505
- Item description
- Protection tube Airflex-K 48
- Outer Ø mm (approx.)
- 56
- Colour
- grey
- Inner Ø mm
- 48.0
- Metres per Packaging Unit
- 25
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892378881
- Customs tariff number
- 39173200
Technical Data Protection tube Airflex-K 48
Protection tube | |
Temperature range | -25°C to +70°C short term up to +100°C |
Protection class | IP 68 |
Details Protection tube Airflex-K 48
Cable Structure
-
- Material: Polyvinyl chloride (PVC) with hard plastic helix
-
- Flammability acc. to V0 acc. to UL 94
Properties
-
- silicone-free
-
- cadmium-free
Notes
-
- Suitable conection glands: USK, LK-I, MTG-US und MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- Type K cable protection tube with integrated hard plastic winding.