Protection tube Airflex-K 38 Part No. 11024504

Item Details

Part No.
11024504
Item description
Protection tube Airflex-K 38
Outer Ø mm (approx.)
45
Colour
grey
Inner Ø mm
38.0
Metres per Packaging Unit
25
Cut-to-length service available
no
EAN / GTIN
4060892378867
Customs tariff number
39173200

Technical Data

Protection tube
Temperature range -25°C to +70°C
short term up to +100°C
Protection class IP 68

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC) with hard plastic helix
      • Flammability acc. to V0 acc. to UL 94

Properties

      • silicone-free
      • cadmium-free

Notes

      • Suitable conection glands: USK, LK-I, MTG-US und MTG-LI

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction
      • Type K cable protection tube with integrated hard plastic winding.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible