PE threaded connection ring AGDR-PE PG 48 Part No. 96538
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
96538
Item description
PE threaded connection ring AGDR-PE PG 48
Outer Ø mm (approx.)
69
Thread type
PG
Size
PG 48
Thickness mm
59.3
Inner Ø mm
69.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892374029
Customs tariff number
39269097

Technical Data

PE threaded connection ring
Temperature range -30°C to +70°C

Details

Cable Structure

      • Material: Polyethylene (PE)

Properties

      • halogen-free
      • phosphor-free
      • cadmium-free

Notes

      • Legend:
      • Dimensions
      • D - Outer diameter
      • d - Inner diameter
      • S - Strength

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For sealing against water and dust.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible