Adapter round M40 x 1.50 / PG 29 - high-profile design
Part No. 904369
Item Details Adapter round M40 x 1.50 / PG 29 - high-profile design
- Part No.
- 904369
- Item description
- Adapter round M40 x 1.50 / PG 29 - high-profile design
- Outer Ø mm (approx.)
- 43
- Brass surcharge
- yes
- Thread type
- PG / metric
- Size inside
- PG 29
- Size outside
- M40 x 1.50
- Thread length mm
- 8.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892376917
- Customs tariff number
- 74122000
Technical Data Adapter round M40 x 1.50 / PG 29 - high-profile design
Nickel plated round brass adapter | |
Temperature range | up to +200°C |
Details Adapter round M40 x 1.50 / PG 29 - high-profile design
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Adapter round M40 x 1.50 / PG 29 - high-profile design
Accessories
Products That Match This Product