Adapter PA-ATEX black PG 42 / M20 x 1.50 Part No. 904457
  • Halogen-free (LS0H)

Item Details

Part No.
904457
Item description
Adapter PA-ATEX black PG 42 / M20 x 1.50
Thread type
metric / PG
Size inside
M20 x 1.50
Size outside
PG 42
Colour
black (RAL 9005)
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892372209
Customs tariff number
39269097

Technical Data

PA EX adapter
Temperature range -20°C to +70°C
Protection class IP 66

Details

Cable Structure

      • Material: Polyamide (PA)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • Approval: PTB 04 ATEX 1040 X
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible