Adapter hexagonal PG 29 / M32
Part No. 904330
Item Details Adapter hexagonal PG 29 / M32
- Part No.
- 904330
- Item description
- Adapter hexagonal PG 29 / M32
- Thread type
- metric / PG
- Size inside
- M32
- Size outside
- PG 29
- Thread length mm
- 8.0
- Spanner size mm
- 40
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892376535
- Customs tariff number
- 74122000
Technical Data Adapter hexagonal PG 29 / M32
Nickel plated hexagonal brass adapter | |
Temperature range | up to +200°C |
Details Adapter hexagonal PG 29 / M32
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Adapter hexagonal PG 29 / M32
Accessories
Products That Match This Product