Adapter hexagonal M25 x 1.50 / PG 11 Part No. 904300

Item Details

Part No.
904300
Item description
Adapter hexagonal M25 x 1.50 / PG 11
Thread type
PG / metric
Size inside
PG 11
Size outside
M25 x 1.50
Thread length mm
7.5
Spanner size mm
27
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892376238
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass adapter
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible