A-LiY(StE)YÖ black 7 x 0,75 mm²
Part No. 32633
Item Details A-LiY(StE)YÖ black 7 x 0,75 mm²
- Part No.
- 32633
- Item description
- A-LiY(StE)YÖ black 7 x 0,75 mm²
- Outer Ø mm (approx.)
- 10.3
- Cu factor per km
- 60.0
- Weight kg/km (approx.)
- 150.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892272707
- Customs tariff number
- 85444995
Technical Data A-LiY(StE)YÖ black 7 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |
Details A-LiY(StE)YÖ black 7 x 0,75 mm²
Cable Structure
-
- Sheath colour: black