A-2YF(L)2Y Bd black 350 x 2 x 0,6 mm Part No. 34038
  • EAC Certification
  • VDE Certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
34038
Item description
A-2YF(L)2Y Bd black 350 x 2 x 0,6 mm
Outer Ø mm (approx.)
55
Cu factor per km
1979.0
Weight kg/km (approx.)
3970.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892261732
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • , conductor diameter: 0.6 mm
      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible