A-2YF(L)2Y Bd black 30 x 2 x 0,6 mm
Part No. 34012
Item Details A-2YF(L)2Y Bd black 30 x 2 x 0,6 mm
- Part No.
- 34012
- Item description
- A-2YF(L)2Y Bd black 30 x 2 x 0,6 mm
- Outer Ø mm (approx.)
- 19
- Cu factor per km
- 170.0
- Weight kg/km (approx.)
- 430.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892261473
- Customs tariff number
- 85444995
Technical Data A-2YF(L)2Y Bd black 30 x 2 x 0,6 mm
All technical data can be found in the data sheet in the Downloads section |
Details A-2YF(L)2Y Bd black 30 x 2 x 0,6 mm
Cable Structure
-
- , conductor diameter: 0.6 mm
-
- Sheath colour: black