Nickel plated hexagonal brass strain relief gland ZES PG 29 (CD 18.0 - 27.0 mm)
Part No. 90575
Item Details Nickel plated hexagonal brass strain relief gland ZES PG 29 (CD 18.0 - 27.0 mm)
- Part No.
- 90575
- Item description
- Nickel plated hexagonal brass strain relief gland ZES PG 29 (CD 18.0 - 27.0 mm)
- Thread type
- PG
- Size
- PG 29
- Cable Ø from / to mm
- 18.0 - 27.0
- Thread length mm
- 8.0
- Spanner size mm
- 40
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892369605
- Customs tariff number
- 85389099
Technical Data Nickel plated hexagonal brass strain relief gland ZES PG 29 (CD 18.0 - 27.0 mm)
Nickel plated hexagonal brass strain relief gland | |
Temperature range | -20°C to +60°C |
Protection class | IP 54 |
Details Nickel plated hexagonal brass strain relief gland ZES PG 29 (CD 18.0 - 27.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: cuttable sealing ring, Nitrile butadiene rubber (NBR)
-
- Thrust rings: Galvanised steel
-
- with cuttable sealing ring
Properties
-
- optimum strain relief
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated hexagonal brass strain relief gland ZES PG 29 (CD 18.0 - 27.0 mm)
Accessories
Products That Match This Product