UNI-DICHT-MS PG 11 (CD 6.5-9.5 mm) SZ 20 TL 6

UNI-DICHT-MS PG 11 (CD 6.5-9.5 mm) SZ 20 TL 6 Part No. 904094
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • VDE Certification
  • UKCA Certification

Item Details

Part No.
904094
Item description
UNI-DICHT-MS PG 11 (CD 6.5-9.5 mm) SZ 20 TL 6
Brass surcharge
yes
Thread type
PG
Size
PG 11
Insert colour
black
Cable Ø from / to mm
6.5 - 9.5
Thread length mm
6.0
Spanner size mm
20
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892354991
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -40°C to +130°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: thermoplastic elastomers (TPE)
      • with colour-coded TPE inserts

Properties

      • optimum strain relief through rubber seal
      • easy to assemble, time and cost savings
      • Large-area sealing
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible