UNI-DICHT-MS M40 x 1.5 (CD 24.0-28.0 mm) SZ 43 TL 8
Part No. 904084
Item Details UNI-DICHT-MS M40 x 1.5 (CD 24.0-28.0 mm) SZ 43 TL 8
- Part No.
- 904084
- Item description
- UNI-DICHT-MS M40 x 1.5 (CD 24.0-28.0 mm) SZ 43 TL 8
- Thread type
- metric
- Size
- M40 x 1.5
- Insert colour
- light yellow
- Cable Ø from / to mm
- 24.0 - 28.0
- Thread length mm
- 8.0
- Spanner size mm
- 43
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892354557
- Customs tariff number
- 74198090
Technical Data UNI-DICHT-MS M40 x 1.5 (CD 24.0-28.0 mm) SZ 43 TL 8
Nickel plated brass sealing gland | |
Temperature range | -40°C to +130°C |
Protection class | IP 68 - 10 bar |
Details UNI-DICHT-MS M40 x 1.5 (CD 24.0-28.0 mm) SZ 43 TL 8
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- with colour-coded TPE inserts
Properties
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads UNI-DICHT-MS M40 x 1.5 (CD 24.0-28.0 mm) SZ 43 TL 8
Accessories
Products That Match This Product