UNI-DICHT-MFD-MS M25 x 1.5 (CD 2x6.0 mm) Part No. 904140
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • VDE Certification
  • UKCA Certification

Item Details

Part No.
904140
Item description
UNI-DICHT-MFD-MS M25 x 1.5 (CD 2x6.0 mm)
Brass surcharge
yes
Thread type
metric
Size
M25 x 1.5
Number holes x cable Ø mm
2 x 6.0
Thread length mm
9.0
Spanner size mm
30
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892355806
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -40°C to +130°C
Protection class IP 65

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: thermoplastic elastomers (TPE)
      • with multiple TPE sealing inserts

Properties

      • optimum strain relief through rubber seal
      • easy to assemble, time and cost savings
      • Large-area sealing

Tests

      • Test standard EN 62444

Notes

      • Protection classification IP 68, provided that the bore diameter in the sealing insert area is equal to the cable diameter.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible