Tauchflex-R blue 2 x 16 mm²
Part No. 37121
Item Details Tauchflex-R blue 2 x 16 mm²
- Part No.
- 37121
- Item description
- Tauchflex-R blue 2 x 16 mm²
- Outer Ø mm (approx.)
- 20.2
- Cu factor per km
- 307.0
- Weight kg/km (approx.)
- 900.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892162862
- Customs tariff number
- 85444995
Technical Data Tauchflex-R blue 2 x 16 mm²
All technical data can be found in the data sheet in the Downloads section |