Tauchflex-R blue 2 x 4 mm² Part No. 37118
  • EAC Certification
  • UKCA Certification

Item Details

Part No.
37118
Item description
Tauchflex-R blue 2 x 4 mm²
Outer Ø mm (approx.)
11.8
Cu factor per km
77.0
Weight kg/km (approx.)
260.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892162831
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible