TUBEFLEX-Y grey 14 x AWG 28
Part No. 45132
Item Details TUBEFLEX-Y grey 14 x AWG 28
- Part No.
- 45132
- Item description
- TUBEFLEX-Y grey 14 x AWG 28
- Outer Ø mm (approx.)
- 7.2
- Cu factor per km
- 13.6
- Weight kg/km (approx.)
- 48.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892169861
- Customs tariff number
- 85444995
Technical Data TUBEFLEX-Y grey 14 x AWG 28
All technical data can be found in the data sheet in the Downloads section |
Details TUBEFLEX-Y grey 14 x AWG 28
Cable Structure
-
- Sheath colour: grey