TUBEFLEX-(ST)-CY grey 30 x AWG 28
Part No. 45158
Item Details TUBEFLEX-(ST)-CY grey 30 x AWG 28
- Part No.
- 45158
- Item description
- TUBEFLEX-(ST)-CY grey 30 x AWG 28
- Outer Ø mm (approx.)
- 9.2
- Cu factor per km
- 60.4
- Weight kg/km (approx.)
- 113.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892170089
- Customs tariff number
- 85444995
Technical Data TUBEFLEX-(ST)-CY grey 30 x AWG 28
All technical data can be found in the data sheet in the Downloads section |
Details TUBEFLEX-(ST)-CY grey 30 x AWG 28
Cable Structure
-
- Sheath colour: grey