TUBEFLEX-(ST)-CY grey 25 x AWG 28 Part No. 45156
  • UKCA Certification

Item Details

Part No.
45156
Item description
TUBEFLEX-(ST)-CY grey 25 x AWG 28
Outer Ø mm (approx.)
9
Cu factor per km
55.2
Weight kg/km (approx.)
100.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892170065
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible