TRONIC 2-CY grey 8 x 0,5 mm²
Part No. 49532
Item Details TRONIC 2-CY grey 8 x 0,5 mm²
- Part No.
- 49532
- Item description
- TRONIC 2-CY grey 8 x 0,5 mm²
- Outer Ø mm (approx.)
- 11.6
- Cu factor per km
- 53.2
- Weight kg/km (approx.)
- 150.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892091001
- Customs tariff number
- 85444995
Technical Data TRONIC 2-CY grey 8 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |