TRONIC 2-CY grey 16 x 0,25 mm²
Part No. 49529
Item Details TRONIC 2-CY grey 16 x 0,25 mm²
- Part No.
- 49529
- Item description
- TRONIC 2-CY grey 16 x 0,25 mm²
- Outer Ø mm (approx.)
- 9.6
- Cu factor per km
- 50.1
- Weight kg/km (approx.)
- 140.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892090974
- Customs tariff number
- 85444995
Technical Data TRONIC 2-CY grey 16 x 0,25 mm²
All technical data can be found in the data sheet in the Downloads section |