TROMMPUR®-H yellow 4 G 10 mm²
Part No. 77163
Item Details TROMMPUR®-H yellow 4 G 10 mm²
- Part No.
- 77163
- Item description
- TROMMPUR®-H yellow 4 G 10 mm²
- Outer Ø mm (approx.)
- 19.6
- Cu factor per km
- 396.0
- Weight kg/km (approx.)
- 633.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892172212
- Customs tariff number
- 85444995
Technical Data TROMMPUR®-H yellow 4 G 10 mm²
All technical data can be found in the data sheet in the Downloads section |