TROMMPUR®-H yellow 12 G 2,5 mm² Part No. 77155
  • UL Certification
  • CSA Certification
  • EAC Certification
  • VDE Certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • UKCA Certification

Item Details

Part No.
77155
Item description
TROMMPUR®-H yellow 12 G 2,5 mm²
Outer Ø mm (approx.)
20.4
Cu factor per km
297.0
Weight kg/km (approx.)
533.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892172137
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible