TROMMPUR®-H yellow 24 G 1,5 mm²
Part No. 77149
Item Details TROMMPUR®-H yellow 24 G 1,5 mm²
- Part No.
- 77149
- Item description
- TROMMPUR®-H yellow 24 G 1,5 mm²
- Outer Ø mm (approx.)
- 21.3
- Cu factor per km
- 356.0
- Weight kg/km (approx.)
- 662.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892172076
- Customs tariff number
- 85444995
Technical Data TROMMPUR®-H yellow 24 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |