TRAYCONTROL® 600 black 5 G 18 AWG
Part No. 62905
Item Details TRAYCONTROL® 600 black 5 G 18 AWG
- Part No.
- 62905
- Item description
- TRAYCONTROL® 600 black 5 G 18 AWG
- Outer Ø mm (approx.)
- 8.9
- Cu-weight kg/km
- 46.3
- Weight kg/km (approx.)
- 118.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892016950
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 600 black 5 G 18 AWG
PVC control and connection cable acc. to UL-Std. 1063 (MTW), CSA-Std. C22.2 No. 210 - AWM I/II A/B, 20 AWG - 12 AWG: UL-Std. 2250 (ITC-ER), UL-Std. 13 (PLTC-ER), 18 AWG - 4/0 AWG: CSA-Std. C22.2 No. 230 & 239 - c(UL) CIC-TC, 18 AWG - 500 kcmil: UL-Std. 1277 (TC-ER), UL-Std. 2277 (WTTC), UL-Std. 1690 (DP-1) | |
Temperature range | flexible +5°C to +50°C fixed -25°C to +105°C UL (TC) to +90°C |
Nominal voltage | UL (TC) AC 600 V UL (WTTC) AC 1000 V UL (MTW) AC 600 V CIC-TC AC 600 V |
Test voltage core/core | 3000 V |
Minimum bending radius | flexible 5x Outer-Ø |
Details TRAYCONTROL® 600 black 5 G 18 AWG
Cable Structure
-
- Copper wire bare, finely stranded, Class K / AWG sizes
-
- Core insulation: Special-PVC, with transparent nylon jacket
-
- Core identification: black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Fleece wrapping
-
- Outer sheath: Special-PVC
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in feet
Properties
-
- resistant to: oil, UV radiation (SUN RES)
-
- for outdoor use
-
- direct burial (DIR BUR)
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- oil-resistant acc. to UL Std 1277 Tab. 12.2, Oil Res I / Oil Res II
-
- Cold Bend Test acc. to UL Std. 1277 No. 17
-
- Cold-Impact Test (-40C) acc. to UL Std. 1277 No. 18 / UL Std. 1581 No. 593
-
- Impact Test (-ER) acc. to UL Std. 1277 No. 23
-
- Crushing Test (-ER) acc. to UL Std. 1277 No. 24
-
- direct burial (DIR BUR) acc. to UL Std. 1277 No. 5 (wet-locations insulation), No. 19 (crushing test)
-
- Vertical-Tray Flame Test (FT4) acc. to UL Std. 1277 No. 15 / UL Std. 1685, CSA-Std. C22.2 No. 2256
-
- certifications and approvals:
- EAC
- ECOLAB®
- for Class 1 Div. 2 explosive environments acc. to NEC Art. 501
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
- Flexible, oil-resistant control and power cable for up to 600 V (WTTC 1000 V); the special combination of TC-ER, PLTC-ER and ITC-ER allows this cable to be used in machines throughout industrial plants, according to NFPA 79. Its exceptional abrasion resistance and outstanding oil resistance (Oil Res I/II) ensures a long service life in dry, damp and wet industrial environments. Suitable for underground, and open, unprotected installation from the cable tray to machines in industrial plants. Recommended applications: production lines, machine building, switch cabinets, conveyor systems, packaging machines, bottling plants and automotive manufacturing facilities.