TRAYCONTROL® 500 grey 19 G 18 AWG
Part No. 63099
Item Details TRAYCONTROL® 500 grey 19 G 18 AWG
- Part No.
- 63099
- Item description
- TRAYCONTROL® 500 grey 19 G 18 AWG
- Outer Ø mm (approx.)
- 15.1
- Cu factor per km
- 175.7
- Weight kg/km (approx.)
- 369.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892018183
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 19 G 18 AWG
All technical data can be found in the data sheet in the Downloads section |