TRAYCONTROL® 500 grey 4 G 4/0 AWG Part No. 62812
  • UL Certification
  • CSA Certification
  • EAC Certification
  • UV-resistant
  • Length Marking In Feet
  • UKCA Certification

Item Details

Part No.
62812
Item description
TRAYCONTROL® 500 grey 4 G 4/0 AWG
Outer Ø mm (approx.)
46.8
Cu factor per km
4108.8
Weight kg/km (approx.)
5149.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892017971
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible