TRAYCONTROL® 500 grey 4 G 500 kcmil
Part No. 11009546
Item Details TRAYCONTROL® 500 grey 4 G 500 kcmil
- Part No.
- 11009546
- Item description
- TRAYCONTROL® 500 grey 4 G 500 kcmil
- Outer Ø mm (approx.)
- 71.5
- Cu factor per km
- 9715,2
- Weight kg/km (approx.)
- 12222
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 4 G 500 kcmil
All technical data can be found in the data sheet in the Downloads section |