TRAYCONTROL® 500 grey 7 G 8 AWG
Part No. 11009542
Item Details TRAYCONTROL® 500 grey 7 G 8 AWG
- Part No.
- 11009542
- Item description
- TRAYCONTROL® 500 grey 7 G 8 AWG
- Outer Ø mm (approx.)
- 23.9
- Cu factor per km
- 562,5
- Weight kg/km (approx.)
- 1009
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 7 G 8 AWG
All technical data can be found in the data sheet in the Downloads section |