TRAYCONTROL® 300 TP grey 5 x 2 x 0,25 mm² (24 AWG)
Part No. 61943
Item Details TRAYCONTROL® 300 TP grey 5 x 2 x 0,25 mm² (24 AWG)
- Part No.
- 61943
- Item description
- TRAYCONTROL® 300 TP grey 5 x 2 x 0,25 mm² (24 AWG)
- Outer Ø mm (approx.)
- 7
- Cu factor per km
- 25.0
- Weight kg/km (approx.)
- 71.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892086120
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 300 TP grey 5 x 2 x 0,25 mm² (24 AWG)
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 300 TP grey 5 x 2 x 0,25 mm² (24 AWG)
Cable Structure
-
- Sheath colour: grey