TRAYCONTROL® 300-C grey 50 x 26 AWG (0,154 mm²)
Part No. 62733
Item Details TRAYCONTROL® 300-C grey 50 x 26 AWG (0,154 mm²)
- Part No.
- 62733
- Item description
- TRAYCONTROL® 300-C grey 50 x 26 AWG (0,154 mm²)
- Outer Ø mm (approx.)
- 11.6
- Cu factor per km
- 88.0
- Weight kg/km (approx.)
- 165.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892094897
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 300-C grey 50 x 26 AWG (0,154 mm²)
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 300-C grey 50 x 26 AWG (0,154 mm²)
Cable Structure
-
- Sheath colour: grey