TRAGO black 12 G 0,75 mm² Part No. 25081
  • EAC Certification
  • UV-resistant
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
25081
Item description
TRAGO black 12 G 0,75 mm²
Outer Ø mm (approx.)
19.2
$Einhaengelaenge_max_m
220
Cu factor per km
86.0
Weight kg/km (approx.)
360.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892168468
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible