TOPGEBER® 512 PUR - Siemens green (4x2x0,18) mm²
Part No. 700654
Item Details TOPGEBER® 512 PUR - Siemens green (4x2x0,18) mm²
- Part No.
- 700654
- Item description
- TOPGEBER® 512 PUR - Siemens green (4x2x0,18) mm²
- OEM Part no.
- 6FX 8008-1BD61
- Sheath colour
- green
- Outer Ø mm (approx.)
- 6.4
- Cu factor per km
- 35.0
- Weight kg/km (approx.)
- 57.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892148743
- Customs tariff number
- 85444995
Technical Data TOPGEBER® 512 PUR - Siemens green (4x2x0,18) mm²
Special-PUR drag chain cable acc. to UL AWM Style 20233 and 20236 and CSA | |
Temperature range | flexible -30°C to +80°C fixed -20°C to +40°C |
Nominal voltage Siemens | 30 V |
Test voltage core/core | 2000 V |
Test voltage core/screen | 1000 V |
Minimum bending radius | flexible 10x Outer-Ø fixed 6x Outer-Ø |
Details TOPGEBER® 512 PUR - Siemens green (4x2x0,18) mm²
Cable Structure
-
- Copper wire tinned,
- extra finely stranded acc. to DIN VDE 0295 cl.6 / IEC 60228 cl.6
-
- Core insulation: halogen-free special-PP
-
- Sliding movement supporting fleece wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Polyester foil
-
- Outer sheath: PUR
-
- Sheath colour: see datasheet
Properties
-
- low adhesion, extremely abrasion resistant
-
- resistant to: UV radiation, oil, grease, coolants, hydraulic fluids, microbes, numerous alkalis and solvents, as well as cleaning agents and disinfectants according to ECOLAB®
-
- optimum compliance with requirements for electromagnetic compatibility (EMC) by approx. 85% coverage from the braided screen
-
- these cables are produced to high quality specifications and conform to the DESINA® standard
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame retardant acc. to DIN VDE 60332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- Brackets ( ) mean screen
-
- DESINA®, trademark SIEMENS, SICK, Lenze and Bosch Rexroth see notes p. 19
Application
-
- These low-capacitance incremental feedback cables or position indicator cables transmit control pulses for the positioning and travel characteristics of servo motors and are used as connection cables for tachometers, brakes and pulse generators in plant engineering, mechanical engineering and in control and automation technology. For use in drag chains, please observe the respective assembly instructions. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.