TOPFLEX® 600 VFD orange 4 x AWG 6
Part No. 63153
Item Details TOPFLEX® 600 VFD orange 4 x AWG 6
- Part No.
- 63153
- Item description
- TOPFLEX® 600 VFD orange 4 x AWG 6
- Outer Ø mm (approx.)
- 24.7
- Cu factor per km
- 651.0
- Weight kg/km (approx.)
- 1131.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892151439
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 600 VFD orange 4 x AWG 6
All technical data can be found in the data sheet in the Downloads section |
Details TOPFLEX® 600 VFD orange 4 x AWG 6
Cable Structure
-
- Sheath colour: orange