TOPFLEX® 600 VFD black 4 x AWG 10
Part No. 63142
Item Details TOPFLEX® 600 VFD black 4 x AWG 10
- Part No.
- 63142
- Item description
- TOPFLEX® 600 VFD black 4 x AWG 10
- Outer Ø mm (approx.)
- 17.7
- Cu factor per km
- 256.0
- Weight kg/km (approx.)
- 536.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892151323
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 600 VFD black 4 x AWG 10
All technical data can be found in the data sheet in the Downloads section |
Details TOPFLEX® 600 VFD black 4 x AWG 10
Cable Structure
-
- Sheath colour: black