TOPFLEX® 302-UL black 1 x 50 mm²
Part No. 701354
Item Details TOPFLEX® 302-UL black 1 x 50 mm²
- Part No.
- 701354
- Item description
- TOPFLEX® 302-UL black 1 x 50 mm²
- Outer Ø mm (approx.)
- 15.8
- Weight kg/km (approx.)
- 520.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892517990
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 302-UL black 1 x 50 mm²
All technical data can be found in the data sheet in the Downloads section |