TOPFLEX® 302-UL black 1 x 2,5 mm² Part No. 700232
  • UL Certification
  • CSA Certification
  • UV-resistant
  • UKCA Certification

Item Details

Part No.
700232
Item description
TOPFLEX® 302-UL black 1 x 2,5 mm²
Outer Ø mm (approx.)
6.4
Cu factor per km
24.0
Weight kg/km (approx.)
42.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892173134
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible