TOPFLEX® 302 black 1 x 95 mm² Part No. 75454
  • UV-resistant
  • UKCA Certification

Item Details

Part No.
75454
Item description
TOPFLEX® 302 black 1 x 95 mm²
Outer Ø mm (approx.)
20.2
Cu factor per km
912.0
Weight kg/km (approx.)
1050.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892227622
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible