TOPFLEX® 1000 VFD black 3 x kcmil 350 + 3 x AWG 2
Part No. 59409
Item Details TOPFLEX® 1000 VFD black 3 x kcmil 350 + 3 x AWG 2
- Part No.
- 59409
- Item description
- TOPFLEX® 1000 VFD black 3 x kcmil 350 + 3 x AWG 2
- Outer Ø mm (approx.)
- 56
- Cu factor per km
- 7472.0
- Weight kg/km (approx.)
- 7545.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892147654
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 1000 VFD black 3 x kcmil 350 + 3 x AWG 2
All technical data can be found in the data sheet in the Downloads section |
Details TOPFLEX® 1000 VFD black 3 x kcmil 350 + 3 x AWG 2
Cable Structure
-
- Sheath colour: black